IESNA:LM-63-2002
[TEST]P1508706
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-840-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23159.4
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
3023.8 2942.1 2684.3 2376.3 2319.7 2332.3 2363.7 2458.0 2602.6 2784.9 3086.7 3778.2 4582.8 5286.9 6053.9 6946.6 7732.4 8474.2 
9090.2 9467.4 9693.7 9857.2 9348.0 8775.9 7933.5 5569.8 3118.1 1709.9 1194.4 584.6 295.5 188.6 125.7 37.7 25.1 0.0 0.0 
3023.8 2948.4 2690.6 2376.3 2326.0 2338.6 2376.3 2464.3 2615.2 2784.9 3080.4 3759.3 4608.0 5299.5 6072.7 6978.0 7832.9 8530.7 
9134.2 9536.6 9737.7 9926.3 9448.6 8794.8 8046.7 5745.8 3269.0 1829.4 1200.7 590.9 289.2 194.9 125.7 37.7 25.1 0.0 0.0 
3023.8 2935.8 2696.9 2401.4 2326.0 2344.9 2395.1 2495.7 2659.2 2847.8 3130.7 3740.5 4582.8 5406.4 6192.2 7135.1 8103.3 8964.5 
9618.3 10158.9 10372.7 10548.7 10523.6 9857.2 9134.2 7166.6 4432.0 2300.8 1452.2 722.9 396.0 232.6 157.2 94.3 50.3 0.0 0.0 
3023.8 2942.1 2747.2 2464.3 2370.0 2388.9 2451.7 2558.6 2747.2 2986.1 3287.8 3746.7 4520.0 5475.5 6336.8 7342.6 8367.3 9373.1 
10158.9 10775.0 11171.1 11397.4 11498.0 11466.5 11057.9 9982.9 8053.0 6060.2 4092.5 1929.9 722.9 396.0 251.5 138.3 69.2 6.3 0.0 
3023.8 2954.6 2778.6 2546.0 2439.2 2458.0 2527.2 2678.0 2885.5 3181.0 3520.4 3947.9 4551.4 5500.7 6563.1 7656.9 8700.5 9769.2 
10649.3 11315.7 11837.4 12145.5 12409.5 12705.0 12755.3 12396.9 11410.0 9052.5 6506.5 3979.3 1647.1 741.8 364.6 176.0 75.4 6.3 
0.0 
3023.8 2948.4 2854.1 2690.6 2583.7 2583.7 2690.6 2841.5 3092.9 3413.6 3859.9 4381.7 4953.7 5689.3 6732.8 8046.7 9140.5 10127.5 
11007.6 11648.8 12070.0 12459.8 12937.6 13440.5 13842.8 14062.8 14012.6 12937.6 9027.4 5004.0 2439.2 949.3 452.6 182.3 62.9 6.3 
0.0 
3023.8 2973.5 2923.2 2847.8 2784.9 2841.5 2960.9 3137.0 3419.8 3809.6 4262.2 4846.9 5532.1 6324.2 7317.5 8361.0 9348.0 10328.7 
11039.0 11598.5 12176.9 12843.3 13691.9 14471.5 14999.5 14911.5 14006.3 12101.5 9461.1 6487.6 2860.3 880.1 270.3 119.4 37.7 6.3 
0.0 
3023.8 2992.4 2967.2 2973.5 3036.4 3168.4 3357.0 3602.2 3922.8 4350.2 4859.4 5500.7 6286.5 7235.7 8335.9 9335.4 10209.2 10894.5 
11560.8 12409.5 13220.5 14132.0 14880.1 14936.7 14251.4 13057.0 11460.2 8744.5 5865.3 3048.9 1527.6 829.8 383.5 176.0 75.4 6.3 
0.0 
3023.8 3011.2 3030.1 3092.9 3250.1 3501.6 3803.3 4224.5 4677.1 5230.3 5808.7 6525.4 7330.0 8354.7 9398.3 10460.7 11246.5 11944.3 
12635.8 13390.2 14075.4 14616.1 14678.9 14094.3 13025.6 11686.6 9536.6 6393.3 3966.8 2225.4 1295.0 760.7 446.3 251.5 119.4 6.3 
0.0 
3023.8 3017.5 3061.5 3155.8 3344.4 3658.7 4004.5 4444.5 5016.6 5626.4 6280.2 7078.6 7952.4 9033.7 10253.2 11447.7 12503.8 13484.5 
14521.8 15728.8 16872.9 17809.6 18230.8 17463.8 16043.1 13849.1 10008.1 6355.6 3507.9 1741.4 955.5 559.5 326.9 182.3 81.7 6.3 0.0 
3023.8 3023.8 3067.8 3168.4 3375.8 3677.6 4054.8 4538.8 5092.0 5752.1 6412.2 7179.2 8084.4 9203.4 10379.0 11579.7 12723.8 
13729.7 14710.4 15753.9 16722.0 17407.2 17495.3 16602.6 14748.1 12396.9 8863.9 5532.1 2960.9 1483.6 848.7 484.1 282.9 138.3 69.2 
0.0 0.0 
3023.8 3030.1 3080.4 3206.1 3432.4 3759.3 4136.5 4620.6 5217.8 5859.0 6531.6 7298.6 8147.3 9178.3 10247.0 11309.4 12277.5 
13000.4 13792.5 14590.9 15200.7 15634.5 15370.4 14088.0 12246.1 10008.1 6946.6 4287.4 2370.0 1137.9 685.2 389.8 220.0 106.9 50.3 
0.0 0.0 
3023.8 3036.4 3111.8 3231.2 3463.8 3784.5 4174.2 4639.4 5161.2 5771.0 6330.5 6952.8 7644.4 8348.4 9203.4 10014.4 10718.4 
11347.1 11950.6 12434.6 12667.2 12604.4 11799.7 10058.4 7832.9 5701.8 3639.9 2162.5 1144.1 622.4 370.9 220.0 125.7 69.2 12.6 0.0 0.0 
3023.8 3055.2 3137.0 3256.4 3463.8 3721.6 3960.5 4224.5 4438.3 4614.3 4752.6 4828.0 4834.3 4815.4 4740.0 4633.1 4488.5 4224.5 3715.3 
3225.0 2583.7 1892.2 1364.2 987.0 735.5 572.1 440.1 339.5 232.6 157.2 106.9 62.9 37.7 18.9 6.3 0.0 0.0 
3023.8 3061.5 3130.7 3218.7 3287.8 3350.7 3338.1 3237.5 3067.8 2747.2 2275.7 1904.8 1829.4 1948.8 2175.1 2300.8 2194.0 1848.2 1357.9 
905.3 660.1 565.8 509.2 458.9 402.3 345.8 282.9 220.0 163.4 138.3 106.9 81.7 56.6 18.9 6.3 0.0 0.0 
3023.8 3074.1 3130.7 3124.4 3023.8 2847.8 2571.2 2093.4 1527.6 1156.7 1081.3 1100.1 1137.9 1163.0 1175.6 1112.7 886.4 628.6 477.8 414.9 
377.2 345.8 320.6 282.9 245.2 220.0 207.5 163.4 125.7 94.3 62.9 44.0 25.1 12.6 6.3 0.0 0.0 
3023.8 3080.4 3099.2 2979.8 2684.3 2288.3 1709.9 1119.0 880.1 829.8 817.2 798.4 773.2 754.4 697.8 572.1 414.9 333.2 289.2 257.7 232.6 
213.7 201.2 188.6 182.3 157.2 138.3 119.4 94.3 62.9 50.3 31.4 18.9 6.3 6.3 0.0 0.0 
3023.8 3080.4 3074.1 2822.6 2401.4 1816.8 1131.6 804.7 741.8 710.4 672.7 628.6 584.6 534.4 471.5 383.5 314.3 276.6 238.9 213.7 194.9 182.3 
176.0 169.7 150.9 144.6 132.0 113.2 88.0 69.2 50.3 37.7 18.9 6.3 6.3 0.0 0.0 
3023.8 3080.4 3023.8 2696.9 2168.8 1427.0 848.7 722.9 678.9 641.2 584.6 534.4 477.8 421.2 370.9 320.6 276.6 245.2 213.7 194.9 182.3 169.7 157.2 
150.9 144.6 132.0 113.2 100.6 88.0 69.2 56.6 31.4 12.6 6.3 6.3 0.0 0.0 
3023.8 3074.1 2998.6 2590.0 1992.8 1200.7 766.9 704.1 660.1 616.1 559.5 496.6 440.1 389.8 333.2 295.5 264.0 232.6 207.5 188.6 169.7 150.9 144.6 
132.0 125.7 113.2 94.3 81.7 69.2 56.6 44.0 25.1 12.6 6.3 6.3 0.0 0.0 
3023.8 3080.4 2992.4 2539.7 1898.5 1087.6 741.8 691.5 653.8 609.8 546.9 484.1 421.2 370.9 326.9 295.5 257.7 232.6 207.5 182.3 163.4 150.9 138.3 
125.7 113.2 100.6 75.4 62.9 56.6 44.0 31.4 18.9 6.3 0.0 0.0 0.0 0.0 
3023.8 3092.9 2998.6 2558.6 1942.5 1062.4 748.1 691.5 660.1 609.8 546.9 484.1 427.5 370.9 333.2 295.5 264.0 238.9 213.7 188.6 163.4 150.9 138.3 
125.7 113.2 94.3 75.4 62.9 50.3 44.0 31.4 18.9 6.3 0.0 0.0 0.0 0.0 
